??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC S4B8-0000-1A-045-YX8825-050-C009
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC S4B8-0000-1A-045-YX8825-050-C009
VERF
Availability
Available
BC
Order code
BCC0JW0
TC
Artikelbezeichnung
BCC S4B8-0000-1A-045-YX8825-050-C009
PX
Product view
46096_01
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown, Connection = M12x1-Female, straight, 8-pin, A-coded, Cable = TPE-V gray, 5 m, Number of conductors = 8, Conductor cross-section = 0.25 mm², Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, IP69K, Approval/Conformity = CE, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.